Panduit® - 4-way adhesive backed mounts for cable ties

BN 20494
Product image of Panduit® - 4-way adhesive backed mounts for cable ties
  1. Product image of Panduit® - 4-way adhesive backed mounts for cable ties
  2. Technical drawing with dimensions of Panduit® - 4-way adhesive backed mounts for cable ties
Overlay

1

/2
Product image of Panduit® - 4-way adhesive backed mounts for cable ties
  • Product image of Panduit® - 4-way adhesive backed mounts for cable ties
  • Technical drawing with dimensions of Panduit® - 4-way adhesive backed mounts for cable ties

Panduit® - 4-way adhesive backed mounts for cable ties

BN 20494
Brand
Panduit®
Material
Polyamide
Material type
PA 6.6
Color
black

Description

Product features

  • Weather resistant
  • Application area: outdoors
  • UV stability: good
  • Operating temperature range: max. 82 °C
  • Adhesive based on acrylic

Variants

CAD