Description
Product features
Dome nut: polyamide PA 6 V-2
Sealing ring: polychloroprene-Nitrile rubber CR/NBR
Gland body: polyamide PA 6 V-2
Connecting thread: metric, as per EN 60423
Integrated anchorage, wide sealing and clamping range, sealing range and dome nut dimensions are identical to PERFECT Pg-series 50.0xx PAzzzz, easy-to-install
Temperature range: -20 °C ... +100 °C (dynamic)
Temperature range: -40 °C ... +100 °C (static, short term)
Protection grade: IP68 - 5 bar
Additional information
Test standard: UL 514B
UL/CSA-File: E140310