JACOB® - Hexagonal locknuts with metric thread

BN 23034
Product image of JACOB® - Hexagonal locknuts with metric thread
  1. Product image of JACOB® - Hexagonal locknuts with metric thread
  2. Technical drawing with dimensions of JACOB® - Hexagonal locknuts with metric thread
Overlay

1

/2
Product image of JACOB® - Hexagonal locknuts with metric thread
  • Product image of JACOB® - Hexagonal locknuts with metric thread
  • Technical drawing with dimensions of JACOB® - Hexagonal locknuts with metric thread

JACOB® - Hexagonal locknuts with metric thread

BN 23034
Brand
JACOB®
Material
Brass
Material execution
lead-free
Surface
nickel plated

Description

Product features

  • Hexagonal locknut: brass lead-free CuZn21Si3P, nickel-plated
  • Internal thread: metric, as per EN 60423 and ISO 724 (M72x2, M80x2, M85x2, M100x3, M110x3)
  • For secure tightening of cable glands and accessories
  • Temperature range: -60 °C ... +200 °C

For more information on the subject of lead free brass

Visit our brand page

Variants

CAD