JACOB® PERFECT - Cable glands with Pg thread standard

BN 22207
Overlay

1

/2

JACOB® PERFECT - Cable glands with Pg thread standard

BN 22207
Brand
JACOB®
Brandtype
PERFECT
Material
Polyamide
Material execution
PA 6
Version
standard
Product application features

Description

Product features

  • Dome nut: polyamide PA 6 V-2

  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR

  • Gland body: polyamide PA 6 V-2

  • Connecting thread: Pg, as per DIN 40430

  • Integrated anchorage, wide sealing and clamping range, easy-to-install

  • Temperature range: -20 °C ... +100 °C

  • Protection grade: IP68 - 5 bar

Additional information

Test standard: UL 514B

UL/CSA-File: E140310

Variants

CAD