Panduit® Sta-Strap® - Cable ties releasable (before tying bundle)

BN 20245
Product image of Panduit® Sta-Strap® - Cable ties releasable (before tying bundle)
  1. Product image of Panduit® Sta-Strap® - Cable ties releasable (before tying bundle)
  2. Technical drawing with dimensions of Panduit® Sta-Strap® - Cable ties releasable (before tying bundle)
Overlay

1

/2
Product image of Panduit® Sta-Strap® - Cable ties releasable (before tying bundle)
  • Product image of Panduit® Sta-Strap® - Cable ties releasable (before tying bundle)
  • Technical drawing with dimensions of Panduit® Sta-Strap® - Cable ties releasable (before tying bundle)

Panduit® Sta-Strap® - Cable ties releasable (before tying bundle)

BN 20245
Brand
Panduit®
Brandtype
Sta-Strap®
Material
Polyamide
Material type
PA 6.6
Color
natural
Product application features

Description

Product features

  • Operating temperature range: -60 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2

Additional information

Test standard: EN 45545-2 HL2 for R22, R23 and R24 requirement. UL-file nº E56854.

Variants

CAD