Panduit® Pan-Ty® - Stud mounted cable ties section standard

BN 20255
Overlay

1

/2

Panduit® Pan-Ty® - Stud mounted cable ties section standard

BN 20255
Brand
Panduit®
Brandtype
Pan-Ty®
Material
Polyamide
Material execution
PA 6.6
Color
black
Version
section standard
Notes on use

Description

Product features

  • Heat stabilized
  • UV stability: medium
  • Operating temperature range: -60 °C ... +115 °C
  • Material flammability rating: UL94V-2

Additional information

UL-file nº E56854

Variants

CAD