ABB Ty-Rap® - Cable ties Workbench box with barb stainless steel A4

BN 22833
Overlay

1

/2

ABB Ty-Rap® - Cable ties Workbench box with barb stainless steel A4

BN 22833
Brand
ABB
Brandtype
Ty-Rap®
Material
Polyamide
Material execution
PA 6.6
Color
black
Notes on use

Description

Product features

  • Weather resistant

  • UV stability: good

  • Operating temperature range: -60 °C / +105 °C

  • Material flammability rating: UL94V-2

  • Halogen-free

  • Silicone-free

Additional information

DNV-GL certificate: TAE0000191

UL-file no.: E49405

Variants

CAD