Tecfi HXE02 - Concrete screws with external thread, washer DIN 125 A and hex nut

BN 51057
Overlay

1

/3

Tecfi HXE02 - Concrete screws with external thread, washer DIN 125 A and hex nut

BN 51057
Drive
Hexagon
Brand
Tecfi
Brandtype
HXE02
Material
Steel
Material execution
case-hardened
Surface
zinc plated
Notes on use

Description

Product features

  • ETA Approval Option 1 for cracked and non-cracked concrete
  • Hexagon socket JP00 included
Further documentation: www.tecfi.it

Assembly

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants