EJOT PT® - Flat countersunk head screws with hexalobular socket Torx®

BN 20139
Overlay

1

/2

EJOT PT® - Flat countersunk head screws with hexalobular socket Torx®

BN 20139
Standard
WN 1423
Headform
Countersunk head 90°
Drive
Hexalobular socket
Thread
fully threaded
Brand
EJOT
Brandtype
PT®
Material
Steel
Material execution
heat-treated
Surface
zinc plated blue
Hardness
380 HV

Description

Additional information

Technical brochure is available on request.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD