SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with center hole

BN 1455
Product image of SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with center hole
  1. Product image of SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with center hole
  2. Technical drawing with dimensions of SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with center hole
Overlay

1

/2
Product image of SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with center hole
  • Product image of SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with center hole
  • Technical drawing with dimensions of SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with center hole

SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with center hole

BN 1455
Headform
Countersunk head 90°
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Brand
SPAX®
Material
Steel
Surface
WIROX®, added lubricant
Product application features
Material execution
case-hardened
Product application features

Description

Product features

Other documentation: www.spax.com

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD