SPAX® - Raised countersunk head screws for wooden facades partially threaded, milled ribs and hexalobular socket T-STAR plus with CUT point

BN 20954
Product image of SPAX® - Raised countersunk head screws for wooden facades partially threaded, milled ribs and hexalobular socket T-STAR plus with CUT point
  1. Product image of SPAX® - Raised countersunk head screws for wooden facades partially threaded, milled ribs and hexalobular socket T-STAR plus with CUT point
  2. Technical drawing with dimensions of SPAX® - Raised countersunk head screws for wooden facades partially threaded, milled ribs and hexalobular socket T-STAR plus with CUT point
Overlay

1

/2
Product image of SPAX® - Raised countersunk head screws for wooden facades partially threaded, milled ribs and hexalobular socket T-STAR plus with CUT point
  • Product image of SPAX® - Raised countersunk head screws for wooden facades partially threaded, milled ribs and hexalobular socket T-STAR plus with CUT point
  • Technical drawing with dimensions of SPAX® - Raised countersunk head screws for wooden facades partially threaded, milled ribs and hexalobular socket T-STAR plus with CUT point

SPAX® - Raised countersunk head screws for wooden facades partially threaded, milled ribs and hexalobular socket T-STAR plus with CUT point

BN 20954
Headform
Countersunk with cutting ribs
Drive
Hexalobular socket
Thread
partially threaded
Brand
SPAX®
Material
Stainless steel
Material type
A2
Surface
BLAX
Design
with CUT point
Product application features

Description

Product features

  • Waxed

Other documentation: www.spax.com

Variants