SPAX® - Hexalobular (6 Lobe) socket cylindric head cap screws T-STAR plus, fully threaded with 4CUT/CUT point

BN 21236
Overlay

1

/2

SPAX® - Hexalobular (6 Lobe) socket cylindric head cap screws T-STAR plus, fully threaded with 4CUT/CUT point

BN 21236
Headform
Cylindrical
Drive
Hexalobular socket
Thread
fully threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Design
with 4CUT/CUT point
Product application features

Description

Product features

  • Diameter 6: 4CUT point
  • Diameter 8: CUT point

Other documentation: www.spax.com

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing. Scope: wood-glass facades and timber construction.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD