SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point

BN 21601
Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point
  1. Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point
  2. Technical drawing with dimensions of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point
Overlay

1

/2
Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point
  • Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point
  • Technical drawing with dimensions of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point

SPAX® - Hexalobular (6 Lobe) socket flat countersunk head screws T-STAR plus, fully threaded with CUT point

BN 21601
Headform
Countersunk head 90°
Drive
Hexalobular socket
Thread
fully threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Design
with CUT point
Product application features

Description

Product features

  • Diameter 8 and 10: with MULTI head
  • Diameter 12: cutting ribs under the head

Other documentation: www.spax.com

Additional information

For lateral pressure reinforcement, flexibly connected bending beams and lateral tension reinforcements.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD