Parallel pins unhardened h8

BN 855
Product image of Parallel pins unhardened h8
  1. Product image of Parallel pins unhardened h8
  2. Technical drawing with dimensions of Parallel pins unhardened h8
Overlay

1

/2
Product image of Parallel pins unhardened h8
  • Product image of Parallel pins unhardened h8
  • Technical drawing with dimensions of Parallel pins unhardened h8

Parallel pins unhardened h8

BN 855
Standard
ISO 2338 ~DIN 7 ~VSM 12771 B ~UNI 1707 ~ČSN 022150
Material
Free-cutting steel
Surface
plain
Design
h8

Description

Product features

  • Tolerance: h8

Variants

CAD