SPELSBERG® TK PC - Housings TK PC

BN 22868
Product image of SPELSBERG® TK PC - Housings TK PC
  1. Product image of SPELSBERG® TK PC - Housings TK PC
  2. Technical drawing with dimensions of SPELSBERG® TK PC - Housings TK PC
Overlay

1

/2
Product image of SPELSBERG® TK PC - Housings TK PC
  • Product image of SPELSBERG® TK PC - Housings TK PC
  • Technical drawing with dimensions of SPELSBERG® TK PC - Housings TK PC

SPELSBERG® TK PC - Housings TK PC

BN 22868
Brand
SPELSBERG®
Brandtype
TK PC
Material
Polycarbonate fibre-glass reinforced
Color
light gray RAL 7035

Description

Product features

  • TK: side walls smooth or with metric knockouts
  • Protection grade IP66
  • 690 volt AC
  • 1000 volt DC

Variants

CAD