Panduit® - Adhesive backed cord clips

BN 20502
Overlay

1

/2

Panduit® - Adhesive backed cord clips

BN 20502
Brand
Panduit®
Material
Polyamide
Material type
PA 6.6
Color
black

Description

Product features

  • Application area: indoors
  • Operating temperature range: max 49 °C
  • UV stability: low
  • Adhesive based on rubber

Variants

CAD