ELESA® CFM-p - Hinges with threaded studs, steel nickel plated

BN 13504
Product image of ELESA® CFM-p - Hinges with threaded studs, steel nickel plated
  1. Product image of ELESA® CFM-p - Hinges with threaded studs, steel nickel plated
  2. Technical drawing with dimensions of ELESA® CFM-p - Hinges with threaded studs, steel nickel plated
Overlay

1

/2
Product image of ELESA® CFM-p - Hinges with threaded studs, steel nickel plated
  • Product image of ELESA® CFM-p - Hinges with threaded studs, steel nickel plated
  • Technical drawing with dimensions of ELESA® CFM-p - Hinges with threaded studs, steel nickel plated

ELESA® CFM-p - Hinges with threaded studs, steel nickel plated

BN 13504
Brand
ELESA®
Brandtype
CFM-p
Material
Technopolymer, glass-fiber reinforced
Color
black, matte finish

Description

Product features

  • Rotating pin: stainless steel AISI 303

Variants