POP® PS40X - Hand rivet tool for blind rivets

BN 25339
Overlay

1

/2

POP® PS40X - Hand rivet tool for blind rivets

BN 25339
Brandtype
PS40X
Brand
POP®
Material
Multiple Materials

Description

Product features

  • For rivet-Ø: 3 - 6,4 all materials - aluminum, steel, stainless steel
  • Weight: 1,9 kg
  • Length: 525 mm
  • Stroke length: 13 mm
  • Integral removable stem collector container
  • Professional, robust steel construction
  • Optimal pulling force
  • Adjustable front sleeve to optimise stroke set up, allows the breaking point to be set in the most ideal position

Hand Rivet Tools POP®: Selection Guide for Blind Rivets (PDF)

Scope of Supply

Nosepieces and jaws for blind rivets Ø 3-6,4

Variants