Huck® 2480L - Hydraulic blind rivet tool without nose assembly

BN 29959
Overlay

1

/2

Huck® 2480L - Hydraulic blind rivet tool without nose assembly

BN 29959
Brand
Huck®
Brandtype
2480L
Material
Multiple Materials

Description

Product features

  • For blind rivets and lockbolts Ø: 4,8-6,4
  • Weight: 1 kg
  • Stroke: 22 mm
  • Pulling force: 25,4 kN
  • Extended piston version for use with «L» type nose assemblies

Variants