Huck® 256BT - Hydropneumatic blind rivet tool for lockbolts BobTail®

BN 29957
Product image of Huck® 256BT - Hydropneumatic blind rivet tool for lockbolts BobTail®
  1. Product image of Huck® 256BT - Hydropneumatic blind rivet tool for lockbolts BobTail®
  2. Technical drawing with dimensions of Huck® 256BT - Hydropneumatic blind rivet tool for lockbolts BobTail®
Overlay

1

/2
Product image of Huck® 256BT - Hydropneumatic blind rivet tool for lockbolts BobTail®
  • Product image of Huck® 256BT - Hydropneumatic blind rivet tool for lockbolts BobTail®
  • Technical drawing with dimensions of Huck® 256BT - Hydropneumatic blind rivet tool for lockbolts BobTail®

Huck® 256BT - Hydropneumatic blind rivet tool for lockbolts BobTail®

BN 29957
Brand
Huck®
Brandtype
256BT
Material
Multiple Materials

Description

Product features

  • For rivet-Ø: 7,9-9,6
  • Weight: 5 kg
  • Stroke: 32 mm
  • Pulling force: 29,8 kN
  • Working air pressure: max. 6,2 bar

Variants