HALDER EH 22110. - Index plungers mini indexes with metric fine thread without locking

BN 20207
Product image of HALDER EH 22110. - Index plungers mini indexes with metric fine thread without locking
  1. Product image of HALDER EH 22110. - Index plungers mini indexes with metric fine thread without locking
  2. Technical drawing with dimensions of HALDER EH 22110. - Index plungers mini indexes with metric fine thread without locking
Overlay

1

/2
Product image of HALDER EH 22110. - Index plungers mini indexes with metric fine thread without locking
  • Product image of HALDER EH 22110. - Index plungers mini indexes with metric fine thread without locking
  • Technical drawing with dimensions of HALDER EH 22110. - Index plungers mini indexes with metric fine thread without locking

HALDER EH 22110. - Index plungers mini indexes with metric fine thread without locking

BN 20207
Brand
HALDER
Brandtype
EH 22110.
Material
Steel
Surface
zinc plated blue
Design
without locking

Description

Product features

  • Indexing bolt: stainless steel 1.4305
  • Knob: polyamide 6, black dull, not removable

Variants

CAD