Knurled nuts high type

BN 526
Product image of Knurled nuts high type
  1. Product image of Knurled nuts high type
  2. Technical drawing with dimensions of Knurled nuts high type
Overlay

1

/2
Product image of Knurled nuts high type
  • Product image of Knurled nuts high type
  • Technical drawing with dimensions of Knurled nuts high type

Knurled nuts high type

BN 526
Standard
DIN 466 ~UNI 6005 ~ČSN 021461
Material
Brass
Surface
plain

Variants

CAD