FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end

BN 24034
Product image of FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end
  1. Product image of FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end
  2. Technical drawing with dimensions of FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end
  3. Assembly illustration for FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end
Overlay

1

/3
Product image of FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end
  • Product image of FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end
  • Technical drawing with dimensions of FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end
  • Assembly illustration for FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end

FASTEKS® FILKO RC/ROS - Blind rivet nuts countersunk head 90°, knurled shank, open end

BN 24034
Brandtype
FILKO RC/ROS
Headform
Countersunk head
Brand
FASTEKS®
Material
Stainless steel

Description

Product features

  • With increased twisting resistance in soft materials such as: aluminum, plastic etc.

Assembly

The countersunk head rivet nut requires a perfect 90° countersink.

After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.

Variants