FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end

BN 25555
Product image of FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end
  1. Product image of FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end
  2. Technical drawing with dimensions of FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end
  3. Assembly illustration for FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end
Overlay

1

/3
Product image of FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end
  • Product image of FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end
  • Technical drawing with dimensions of FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end
  • Assembly illustration for FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end

FASTEKS® FILKO RSK - Blind rivet nuts countersunk head 90°, knurled shank, open end

BN 25555
Headform
Countersunk head
Brand
FASTEKS®
Brandtype
FILKO RSK
Material
Steel
Base coat
zinc plated with thick layer passivation

Description

Product features

  • With increased twisting resistance in soft materials such as: aluminum, plastic etc.

Assembly

The countersunk head rivet nut requires a perfect 90° countersink.

After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.

Variants

CAD