POP® TAPD...BS - Blind rivets Standard dome head

BN 924
Overlay

1

/2

POP® TAPD...BS - Blind rivets Standard dome head

BN 924
Standard
~DIN 7337 A ~ISO 15977 ~UNI 9200 A ~ČSN 022391
Headform
Domed
Material
Aluminum
Material type
EN AW 5154 (AlMg3,5)
Surface
plain

Description

Product features

  • Rivet: aluminum EN AW 5154 (AlMg3,5)

  • Mandrel: steel zinc plated

Variants

CAD