PEM® PFC4 - Self-clinching captive panel screws with phillips pan head form H, with UNF thread, for metallic materials

BN 26830
Product image of PEM® PFC4 - Self-clinching captive panel screws with phillips pan head form H, with UNF thread, for metallic materials
  1. Product image of PEM® PFC4 - Self-clinching captive panel screws with phillips pan head form H, with UNF thread, for metallic materials
  2. Technical drawing with dimensions of PEM® PFC4 - Self-clinching captive panel screws with phillips pan head form H, with UNF thread, for metallic materials
Overlay

1

/2
Product image of PEM® PFC4 - Self-clinching captive panel screws with phillips pan head form H, with UNF thread, for metallic materials
  • Product image of PEM® PFC4 - Self-clinching captive panel screws with phillips pan head form H, with UNF thread, for metallic materials
  • Technical drawing with dimensions of PEM® PFC4 - Self-clinching captive panel screws with phillips pan head form H, with UNF thread, for metallic materials

PEM® PFC4 - Self-clinching captive panel screws with phillips pan head form H, with UNF thread, for metallic materials

BN 26830
Drive
Cross recess H (Phillips)
Brand
PEM®
Brandtype
PFC4
Material
Stainless steel
Material type
(AISI 400)
Surface
passivated

Description

Product features

  • Retainer/Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300
  • Retaining ring: nylon
  • For use in sheet hardness max. HRB 88

Variants