JACOB® - Pressure balance elements with metric thread

BN 22312
Overlay

1

/3

JACOB® - Pressure balance elements with metric thread

BN 22312
Brand
JACOB®
Material
Stainless steel
Material number
1.4305

Description

Product features

  • Body: stainless steel 1.4305
  • Membrane: polyether sulphone PES
  • O-ring: nitrile rubber NBR
  • Sleeve: stainless steel 1.4305 (M12x1,5) polyamide PA 6 (M20x1,5 and M40x1,5)
  • Connecting thread: metric, as per EN 60423
  • Protection for hermetically sealed electrotechnical and electronic enclosures against condensation water from alternating temperature and pressure, continuous ventilation and adaption of the inner pressure, hydrophobic and oleophobic PES-membrane
  • Typical air flow: >400 ml/min/cm² at Δp = 0,07 bar
  • Water entry pressure: >0,83 bar (dynamic WEP, 30 seconds)
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: IP66 / IP68 -0,6 bar (60 min.) / IP69

Additional information

The pressure balance element has no function if it is blocked with dust and / or submerged in water.

Functional Principle

Variants

CAD