Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting

BN 34122
Product image of Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting
  1. Product image of Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting
  2. Technical drawing with dimensions of Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting
  3. Assembly illustration for Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting
Overlay

1

/3
Product image of Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting
  • Product image of Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting
  • Technical drawing with dimensions of Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting
  • Assembly illustration for Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting

Camloc® 50F - Receptacles heavy-duty style rivet / screw mounting

BN 34122
Brand
Camloc®
Brandtype
50F
Material
Stainless steel

Description

Product features

Further documentation: 50F Series

Assembly

Variants