Camloc® 50F - Studs heavy-duty style slotted recess

BN 34124
Overlay

1

/2

Camloc® 50F - Studs heavy-duty style slotted recess

BN 34124
Drive
Slot
Brand
Camloc®
Brandtype
50F
Material
Steel
Surface
zinc plated

Description

Product features

  • Max. tensile strength 3700 N
  • Working load 2600 N

Further documentation: 50F Series

Variants