Camloc® 50F - Receptacles light-duty style Snap-In

BN 34132
Product image of Camloc® 50F - Receptacles light-duty style Snap-In
  1. Product image of Camloc® 50F - Receptacles light-duty style Snap-In
  2. Technical drawing with dimensions of Camloc® 50F - Receptacles light-duty style Snap-In
  3. Assembly illustration for Camloc® 50F - Receptacles light-duty style Snap-In
Overlay

1

/3
Product image of Camloc® 50F - Receptacles light-duty style Snap-In
  • Product image of Camloc® 50F - Receptacles light-duty style Snap-In
  • Technical drawing with dimensions of Camloc® 50F - Receptacles light-duty style Snap-In
  • Assembly illustration for Camloc® 50F - Receptacles light-duty style Snap-In

Camloc® 50F - Receptacles light-duty style Snap-In

BN 34132
Brand
Camloc®
Brandtype
50F
Material
Spring steel
Surface
zinc flake coated

Description

Product features

Further documentation: 50F Series

Assembly

Variants