Camloc® 715F - Receptacles

BN 34057
Overlay

1

/3

Camloc® 715F - Receptacles

BN 34057
Brand
Camloc®
Brandtype
715F
Material
Stainless steel

Description

Product features

  • Max. tensile strength 700 N

  • Working load 600 N

Further documentation: 715F Series

Assembly

Variants