1. Home
  2. Products
  3. Functional Elements
  4. Access Solutions
  5. Quick Access Fasteners
  6. Quarter-Turn Latches
  7. Camloc® 99F/2600/2700

Camloc® 99F/2600/2700 - Retaining washers for fixed studs

BN 34015
Overlay

1

/3

Camloc® 99F/2600/2700 - Retaining washers for fixed studs

BN 34015
Brand
Camloc®
Brandtype
99F/2600/2700
Material
Stainless steel

Description

Product features

Further documentation: 99F Series and 2600/2700 Series

Assembly

A) Retaining washer

Variants

Suitable for this

BN 34032 | Studs cross recess pan head Phillips

BN 34032

Camloc® 2600 - Studs cross recess pan head Phillips

Steel, zinc plated

BN 34044 | Studs fixed wing head

BN 34044

Camloc® 2600 - Studs fixed wing head

Steel, zinc plated

BN 34036 | Studs slotted recess pan head

BN 34036

Camloc® 2600 - Studs slotted recess pan head

Stainless steel

BN 34030 | Studs slotted recess pan head

BN 34030

Camloc® 2600 - Studs slotted recess pan head

Steel, zinc plated

BN 34033 | Studs knurled head

BN 34033

Camloc® 2600 - Studs knurled head

Steel, chrome plated

BN 34035 | Studs cross recess pan head Phillips

BN 34035

Camloc® 2600 - Studs cross recess pan head Phillips

Stainless steel

BN 34047 | Studs slotted recess flush head

BN 34047

Camloc® 2700 - Studs slotted recess flush head

Stainless steel

BN 34028 | Studs slotted recess flush head

BN 34028

Camloc® 2700 - Studs slotted recess flush head

Steel, zinc plated

BN 34029 | Studs cross recess flush head

BN 34029

Camloc® 2700 - Studs cross recess flush head

Steel, zinc plated

BN 34004 | Studs slotted recess

BN 34004

Camloc® 99F - Studs slotted recess

Steel, zinc plated