Fixed handles with threaded pin and hex socket

BN 13381
Product image of Fixed handles with threaded pin and hex socket
  1. Product image of Fixed handles with threaded pin and hex socket
  2. Technical drawing with dimensions of Fixed handles with threaded pin and hex socket
Overlay

1

/2
Product image of Fixed handles with threaded pin and hex socket
  • Product image of Fixed handles with threaded pin and hex socket
  • Technical drawing with dimensions of Fixed handles with threaded pin and hex socket

Fixed handles with threaded pin and hex socket

BN 13381
Standard
DIN 39 E
Drive
Hexagon socket
Material
Steel
Material execution
machined
Surface
zinc plated

Variants

CAD