Durbal EM - Rod ends with integral spherical plain bearing left hand thread

BN 159
Overlay

1

/2

Durbal EM - Rod ends with integral spherical plain bearing left hand thread

BN 159
Standard
ISO 12240-4E/EH
Brand
Durbal
Brandtype
EM
Material
Steel
Surface
zinc plated blue
Design
left hand thread

Description

Additional information

The rod end ball slides on a bearing shell consisting of a glass fiber-filled nylon/teflon compound. This design is maintenance-free.

Variants

CAD