Durbal EM - Rod ends with integral spherical plain bearing right hand thread

BN 492
Product image of Durbal EM - Rod ends with integral spherical plain bearing right hand thread
  1. Product image of Durbal EM - Rod ends with integral spherical plain bearing right hand thread
  2. Technical drawing with dimensions of Durbal EM - Rod ends with integral spherical plain bearing right hand thread
Overlay

1

/2
Product image of Durbal EM - Rod ends with integral spherical plain bearing right hand thread
  • Product image of Durbal EM - Rod ends with integral spherical plain bearing right hand thread
  • Technical drawing with dimensions of Durbal EM - Rod ends with integral spherical plain bearing right hand thread

Durbal EM - Rod ends with integral spherical plain bearing right hand thread

BN 492
Standard
ISO 12240-4E/EH
Brand
Durbal
Brandtype
EM
Material
Steel
Surface
zinc plated blue
Design
right hand thread

Description

Additional information

The rod end ball slides on a bearing shell consisting of a glass fiber-filled nylon/teflon compound. This design is maintenance-free.

Variants

CAD