Hex head bolts with hex nuts partially threaded

BN 3542
Product image of Hex head bolts with hex nuts partially threaded
  1. Product image of Hex head bolts with hex nuts partially threaded
  2. Technical drawing with dimensions of Hex head bolts with hex nuts partially threaded
Overlay

1

/2
Product image of Hex head bolts with hex nuts partially threaded
  • Product image of Hex head bolts with hex nuts partially threaded
  • Technical drawing with dimensions of Hex head bolts with hex nuts partially threaded

Hex head bolts with hex nuts partially threaded

BN 3542
Standard
DIN 601 (Standard withdrawn) ~ISO 4016 ~UNI 5727
Headform
Hexagon
Drive
Hexagon
Thread
partially threaded
Material
Steel
Property class
4.6 / 6.8 (At manufacturer's option)
Base coat
zinc plated blue

Variants

CAD