Hex head screw plugs with shoulder, pipe thread

BN 559
Product image of Hex head screw plugs with shoulder, pipe thread
  1. Product image of Hex head screw plugs with shoulder, pipe thread
  2. Technical drawing with dimensions of Hex head screw plugs with shoulder, pipe thread
Overlay

1

/2
Product image of Hex head screw plugs with shoulder, pipe thread
  • Product image of Hex head screw plugs with shoulder, pipe thread
  • Technical drawing with dimensions of Hex head screw plugs with shoulder, pipe thread

Hex head screw plugs with shoulder, pipe thread

BN 559
Standard
DIN 910 ~ČSN 021915
Headform
Hexagonal with collar
Drive
Hexagon
Material
Brass
Surface
nickel plated

Variants

CAD