Hex socket head cap screws partially threaded

BN 2
Product image of Hex socket head cap screws partially threaded
  1. Product image of Hex socket head cap screws partially threaded
  2. Technical drawing with dimensions of Hex socket head cap screws partially threaded
Overlay

1

/2
Product image of Hex socket head cap screws partially threaded
  • Product image of Hex socket head cap screws partially threaded
  • Technical drawing with dimensions of Hex socket head cap screws partially threaded

Hex socket head cap screws partially threaded

BN 2
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
partially threaded
Material
Steel
Property class
8.8
Surface
black

Variants

CAD