Pozi pan head machine screws form Z

BN 3334
Overlay

1

/2

Pozi pan head machine screws form Z

BN 3334
Standard
DIN 7985 A (Standard withdrawn) ~ISO 7045 ~UNI 7687 ~ČSN 021147
Headform
Pan Head (cheese head)
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Material
Steel
Property class
4.8
Surface
zinc plated blue

Description

Additional information

All lengths fully threaded.

Variants

CAD