Slotted cheese head machine screws small head

BN 404
Product image of Slotted cheese head machine screws small head
  1. Product image of Slotted cheese head machine screws small head
  2. Technical drawing with dimensions of Slotted cheese head machine screws small head
Overlay

1

/2
Product image of Slotted cheese head machine screws small head
  • Product image of Slotted cheese head machine screws small head
  • Technical drawing with dimensions of Slotted cheese head machine screws small head

Slotted cheese head machine screws small head

BN 404
Standard
SN 213302 (Standard withdrawn) ~ČSN 021130
Headform
Cylindrical
Drive
Slot
Thread
fully threaded
Material
Steel
Property class
4.8
Surface
zinc plated blue

Description

Product features

  • Free cutting steel for M2 and M2,5

Variants

CAD