Panduit® Pan-Term® - Solderless terminals ring type with PVC insulation

BN 20325
Product image of Panduit® Pan-Term® - Solderless terminals ring type with PVC insulation
  1. Product image of Panduit® Pan-Term® - Solderless terminals ring type with PVC insulation
  2. Technical drawing with dimensions of Panduit® Pan-Term® - Solderless terminals ring type with PVC insulation
Overlay

1

/2
Product image of Panduit® Pan-Term® - Solderless terminals ring type with PVC insulation
  • Product image of Panduit® Pan-Term® - Solderless terminals ring type with PVC insulation
  • Technical drawing with dimensions of Panduit® Pan-Term® - Solderless terminals ring type with PVC insulation

Panduit® Pan-Term® - Solderless terminals ring type with PVC insulation

BN 20325
Brand
Panduit®
Brandtype
Pan-Term®
Material
Copper
Surface
tin-plated

Description

Product features

  • Temperature range: -20 °C ... +75 °C

Variants

CAD