Hammer drive screws type U round head

BN 689
Product image of Hammer drive screws type U round head
  1. Product image of Hammer drive screws type U round head
  2. Technical drawing with dimensions of Hammer drive screws type U round head
  3. Functional principle of Hammer drive screws type U round head
Overlay

1

/3
Product image of Hammer drive screws type U round head
  • Product image of Hammer drive screws type U round head
  • Technical drawing with dimensions of Hammer drive screws type U round head
  • Functional principle of Hammer drive screws type U round head

Hammer drive screws type U round head

BN 689
Standard
~UNI 7346 ~ČSN 022195
Headform
Round
Material
Stainless steel
Material type
A2

Functional Principle

For fastening pipe clamps

Variants

CAD