Round head rivets

BN 690
Product image of Round head rivets
  1. Product image of Round head rivets
  2. Technical drawing with dimensions of Round head rivets
Overlay

1

/2
Product image of Round head rivets
  • Product image of Round head rivets
  • Technical drawing with dimensions of Round head rivets

Round head rivets

BN 690
Standard
DIN 660 ~UNI 748 ~ČSN 022301
Headform
Round
Material
Stainless steel
Material type
A2

Variants

CAD