Split pins

BN 31116
Product image of Split pins
  1. Product image of Split pins
  2. Technical drawing with dimensions of Split pins
Overlay

1

/2
Product image of Split pins
  • Product image of Split pins
  • Technical drawing with dimensions of Split pins

Split pins

BN 31116
Standard
DIN 94 (Standard withdrawn) ISO 1234 ~UNI 1336 ~ČSN 021781
Material
Stainless steel
Material type
A4

Variants

CAD