1
Technical information: Download (PDF)
bigHead® M4/B23 M4/B23 - Fastener with pin round head Ø 23 mm
Steel, zinc plated
bigHead® M4/B38A M4/B38A - Fastener with pin rounded corner head Ø 38 mm
bigHead® SM5/B32 SM5/B32 - Fastener with nail square head 32 x 32 mm
Stainless steel
bigHead® SM5/B38A SM5/B38A - Fastener with nail rounded corner head Ø 38 mm