HALDER EH 22080. - Spring plungers smooth execution, with collar and ball standard spring pressure

BN 13376
Product image of HALDER EH 22080. - Spring plungers smooth execution, with collar and ball standard spring pressure
  1. Product image of HALDER EH 22080. - Spring plungers smooth execution, with collar and ball standard spring pressure
  2. Technical drawing with dimensions of HALDER EH 22080. - Spring plungers smooth execution, with collar and ball standard spring pressure
Overlay

1

/2
Product image of HALDER EH 22080. - Spring plungers smooth execution, with collar and ball standard spring pressure
  • Product image of HALDER EH 22080. - Spring plungers smooth execution, with collar and ball standard spring pressure
  • Technical drawing with dimensions of HALDER EH 22080. - Spring plungers smooth execution, with collar and ball standard spring pressure

HALDER EH 22080. - Spring plungers smooth execution, with collar and ball standard spring pressure

BN 13376
Brand
HALDER
Brandtype
EH 22080.
Material
Stainless steel
Material number
1.4303
Design
standard spring pressure

Description

Product features

  • Ball: stainless steel, hardened
  • Spring: stainless steel

Variants

CAD