Description
Product features
- Capacity: Avbolt® 1/4" and 5/16"; Avbolt® Eco 5/16"; Avseal® II 11 mm and 12 mm; Avseal LP 13 mm, 14 mm and 16 mm; Monobolt® 3/8"; Neobolt® 5/16"; Neobolt® XT 3/8". Supporting: Avtainer®, HEMLOK® and INTERLOK®
- Weight: 4,7 kg without battery and without nose assembly
- Dimensions (L × W × H): 361 × 86 × 284 mm
- Pull force: 35 kN
- Tool stroke: 40 mm
- Rivets per charge: 4,0 Ah - 320 rivets / 5,0 Ah - 440 rivets
- Cycle time: 3,8 sec
- Rugged brushless motor by DeWalt
- Cordless tool for lockbolts maximizes placing capability, ensures optimum productivity, and reduces installation cost
- Easy to use: Tool-free anvil and nose housing removal and assembly, quick-slide battery installation, push-button for easy removal of the battery from the tool, ergonomic soft grip handle for operator comfort, low-force single trigger system
- Intuitive interface: Select “Pull-to-Stroke” or “Pull-to-Force” mode by toggling a switch. Change setting values from 00-99 for force or stroke with 2 rotary switches
- One tool for all: Compatible with nose assemblies of AV®5, 7287 and 73200 tools
- Equipped with essential features and utilizes a simple design to cater to site usage
- An alternative to hydraulic tool solutions that require a generator, hydraulic pump unit, and long hoses with a handheld battery solution
- Improves accessibility to narrower spaces
- Maximizes output and reduces operator fatigue thanks to its lightweight, ergonomic design
- Prevents unscheduled downtime, combining the benefits of long-lasting DEWALT lithium-ion battery with industry’s fastest charging time
- Decreases infrastructure complexity, lowering LCOE (Levelized Cost of Energy)
- Delivers permanent and vibration-resistant assembly when used with Avdel® fasteners
Product information, operating manual/safety data sheet, approval: www.stanleyengineeredfastening.com
Safety Instructions
UN number
UN-3481 LITHIUM-ION BATTERIES CONTAINED IN EQUIPMENT or LITHIUM-ION BATTERIES PACKED WITH EQUIPMENT (including lithium-ion polymer batteries)
Transportation and storage
Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.
Scope of Supply
1 Battery-Powered Tool
2 Batteries DeWalt DCB183-XJ 18 V / 2,0 Ah, Li-Ion (2 x 36 Wh)
1 Charger DeWalt DCB1104-QW for 18 V Li-Ion Batteries, 230V
1 Collector bottle
1 Operating Manual
1 Fabric harness
1 Shoulder strap
1 Adjustment screwdriver
1 Plastic kit box