AVDEL® Monobolt® 2721 - Blind rivets high strength countersunk head

BN 34041
Product image of AVDEL® Monobolt® 2721 - Blind rivets high strength countersunk head
  1. Product image of AVDEL® Monobolt® 2721 - Blind rivets high strength countersunk head
  2. Technical drawing with dimensions of AVDEL® Monobolt® 2721 - Blind rivets high strength countersunk head
Overlay

1

/2
Product image of AVDEL® Monobolt® 2721 - Blind rivets high strength countersunk head
  • Product image of AVDEL® Monobolt® 2721 - Blind rivets high strength countersunk head
  • Technical drawing with dimensions of AVDEL® Monobolt® 2721 - Blind rivets high strength countersunk head

AVDEL® Monobolt® 2721 - Blind rivets high strength countersunk head

BN 34041
Headform
Countersunk head
Brand
AVDEL®
Brandtype
Monobolt® 2721
Material
Stainless steel
Material type
A2

Description

Product features

  • Rivet / Mandrel: stainless steel A2

Safety Instructions

Transportation and storage

Monobolt® high strength blind rivets must be set with the appropriate special nose piece provided for correct mandrel locking.

Variants