Taper pins with thread constant threaded stem length, unhardened, ground

BN 863
Product image of Taper pins with thread constant threaded stem length, unhardened, ground
  1. Product image of Taper pins with thread constant threaded stem length, unhardened, ground
  2. Technical drawing with dimensions of Taper pins with thread constant threaded stem length, unhardened, ground
Overlay

1

/2
Product image of Taper pins with thread constant threaded stem length, unhardened, ground
  • Product image of Taper pins with thread constant threaded stem length, unhardened, ground
  • Technical drawing with dimensions of Taper pins with thread constant threaded stem length, unhardened, ground

Taper pins with thread constant threaded stem length, unhardened, ground

BN 863
Standard
DIN 7977 (Standard withdrawn) ~ISO 8737 ~SN 212784 ~UNI 7286 ~ČSN 022154
Material
Free-cutting steel
Surface
plain

Description

Product features

  • Tolerance: h10

Variants

CAD