ecosyn® IMX - Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread

BN 349
Product image of ecosyn® IMX - Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread
  1. Product image of ecosyn® IMX - Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread
  2. Technical drawing with dimensions of ecosyn® IMX - Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread
Overlay

1

/2
Product image of ecosyn® IMX - Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread
  • Product image of ecosyn® IMX - Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread
  • Technical drawing with dimensions of ecosyn® IMX - Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread

ecosyn® IMX - Hexalobular (6 Lobe) socket pan head thread forming screws, metric thread

BN 349
Standard
~DIN 7500 PE
Headform
Pan Head (cheese head)
Drive
Hexalobular socket
Thread
fully threaded
Brand
ecosyn®
Brandtype
IMX
Material
Stainless steel
Base coat
added lubricant with UV-indicator

Description

Additional information

Application: Stainless steel, aluminum, aluminum die-casting, zinc die-casting, non ferrous materials. A technical brochure is available on request.

Safety Instructions

Transportation and storage

Fasteners out of martensitic stainless steel (e.g. 1.4116 / 1.4122 / 1.4034): susceptible to stress corrosion cracking under certain environmental conditions!

Further notes on residual risks can be found on our web page: Notes on use

Variants

CAD